| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3056 |
| 5000 - 9999 | $0.2748 |
| 10000 + | $0.2474 |
| Compatible Cable Tie Width Range | 5.6 mm |
|---|---|
| Compatible Cable Tie Width Range | 0.22 in |
| Compatible Hole Diameter | 4.8 mm |
| Compatible Hole Diameter | 0.189 in |
| Panel Thickness Range | 0.063 in |
| Panel Thickness Range | 1.6 mm |
| Maximum Tensile Strength | 50.0 lb |
| Maximum Tensile Strength | 50.0 lb |
| Overall Length | 10.2 mm |
| Overall Length | 0.402 in |
| Overall Width | 8.1 mm |
| Overall Width | 0.319 in |
| Mounting Method | Push-In |
| Material Flammability Standard | UL94 V-2 |
| Colour | Black |
| Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue