| Quantity | Unit price |
|---|---|
| 1 - 5 | $630.70 |
| 6 + | $626.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Tie Tensile Strength Range | 17.985 - 49.908 lbf |
|---|---|
| Cable Tie Tensile Strength Range | 80 - 222 N |
| Compatible Cable Tie Width Range | 0.098 - 0.197 in |
| Compatible Cable Tie Width Range | 2.5 - 5.0 mm |
| Maximum Cable Tie Tensile Strength | 222 N |
| Maximum Cable Tie Tensile Strength | 49.908 lbf |
| Maximum Compatible Cable Tie Width | 5.0 mm |
| Maximum Compatible Cable Tie Width | 0.197 in |
| Minimum Cable Tie Tensile Strength | 80 N |
| Minimum Cable Tie Tensile Strength | 17.985 lbf |
| Colour | Black |
| For Use With | Miniature;Intermediate;Standard Cable Ties |
| Minimum Compatible Cable Tie Width | 0.098 in |
| Minimum Compatible Cable Tie Width | 2.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue