| Quantity | Unit price |
|---|---|
| 0 - 0 | $169.30 |
| 1 - 9 | $160.70 |
| 10 + | $152.20 |
| Maximum Cable Tie Tensile Strength | 175.0 lb |
|---|---|
| Maximum Cable Tie Tensile Strength | 175.0 lb |
| Maximum Compatible Cable Tie Width | 0.354 in |
| Maximum Compatible Cable Tie Width | 9 mm |
| Minimum Cable Tie Tensile Strength | 50.0 lb |
| Minimum Cable Tie Tensile Strength | 50.0 lb |
| Colour | Blue |
| For Use With | Miniature, Intermediate, Standard Cable Ties |
| Minimum Compatible Cable Tie Width | 0.189 in |
| Minimum Compatible Cable Tie Width | 4.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue