Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $45.50 - $52.00 | 7 In stock |
Black
|
199.803 ft
60.9 m
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $33.50 - $37.30 | 88 In stock |
Black
|
199.803 ft
60.9 m
|
PES
|
0.236 in
6.0 mm
|
||
| $259.60 - $296.80 | Request the lead time here |
Black
|
199.803 ft
60.9 m
|
PPS
|
0.118 in
3.0 mm
|
||
| 7 In stock |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.236 in
6.0 mm
|
|||
| $24.20 - $31.20 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $35.70 - $40.80 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
0.748 in
19.0 mm
|
||
| $110.40 - $126.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
1.772 in
45.0 mm
|
||
| $146.40 - $167.40 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.236 in
6.0 mm
|
||
| $46.40 - $53.10 | 10 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
0.984 in
25.0 mm
|
||
| $121.20 - $138.60 | 9 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
1.969 in
50.0 mm
|
||
| $428.80 - $490.00 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.63 in
16.0 mm
|
||
| $573.30 - $655.30 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
1.496 in
38.0 mm
|
||
| $352.60 - $390.50 | Request the lead time here |
Black
|
167.323 ft
51.0 m
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $440.80 - $488.30 | Request the lead time here |
Black
|
55.774 ft
17.0 m
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $231.50 - $256.50 | Request the lead time here |
Black
|
22.966 ft
7.0 m
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $115.70 - $128.10 | Request the lead time here |
Black
|
13.123 ft
4.0 m
|
Nylon 6/6
|
0.118 in
3.0 mm
|
||
| $396.50 - $439.40 | Request the lead time here |
Black
|
42.651 ft
13.0 m
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $418.40 - $463.60 | Request the lead time here |
Black
|
78.74 ft
24.0 m
|
Nylon 6/6
|
0.906 in
23.0 mm
|
||
| $295.80 - $327.60 | Request the lead time here |
Black
|
127.953 ft
39.0 m
|
Nylon 6/6
|
1.496 in
38.0 mm
|
||
| $346.70 - $384.10 | Request the lead time here |
Black
|
36.089 ft
11.0 m
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue