| Quantity | Unit price |
|---|---|
| 1 - 4 | $263.80 |
| 5 - 9 | $250.60 |
| 10 + | $238.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Inside Diameter | 29.0 mm |
|---|---|
| Nominal Inside Diameter | 1.142 in |
| Roll Length | 82.021 ft |
| Roll Length | 25.0 m |
| Colour | Black |
| Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue