| Quantity | Unit price |
|---|---|
| 1 + | $185.60 |
| Nominal Inside Diameter | 0.512 in |
|---|---|
| Nominal Inside Diameter | 13.0 mm |
| Roll Length | 50.0 m |
| Roll Length | 164.042 ft |
| Sold Per | Roll |
| Colour | Orange |
| Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue