Quantity | Unit price |
---|---|
1 + | $204.00 |
Compatible Cable Diameter Range | 8.0 - 20.0 mm |
---|---|
Compatible Cable Diameter Range | 0.315 - 0.787 in |
Nominal Inside Diameter | 12.0 mm |
Nominal Inside Diameter | 0.472 in |
Roll Length | 350.0 m |
Roll Length | 1148.294 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue