| Quantity | Unit price | 
|---|---|
| 1 - 4 | $234.10 | 
| 5 - 9 | $221.50 | 
| 10 - 24 | $204.80 | 
| 25 + | $182.00 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Inside Diameter | 16.0 mm | 
|---|---|
| Nominal Inside Diameter | 0.63 in | 
| Roll Length | 30.5 m | 
| Roll Length | 100.066 ft | 
| Sold Per | Roll | 
| Colour | Black | 
| Full Material | UL94 V-2 Polyester | 
| Material Flammability Standard | UL94 V-2 | 
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue