Quantity | Unit price |
---|---|
500 - 999 | $0.777 |
1000 - 2499 | $0.653 |
2500 - 4999 | $0.653 |
5000 + | $0.543 |
Classification | Indicative Seal |
---|---|
Seal Type | Cable Seal |
Type | Barrier Seal |
Removability | Cutting tool required |
Colour | Green |
Body Material | ABS |
Cable Material | Non-preformed Galvanized Steel |
Cable Diameter | 1.5 mm |
Cable Diameter | 0.059 in |
Cable Length | 150.0 mm |
Cable Length | 5.906 in |
Body Width | 24.0 mm |
Body Width | 0.945 in |
Body Length | 40.0 mm |
Body Length | 1.575 in |
Body Thickness | 6.5 mm |
Body Thickness | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue