| Quantity | Unit price |
|---|---|
| 20 - 99 | $5.567 |
| 100 - 499 | $4.7877 |
| 500 - 999 | $4.5441 |
| 1000 + | $4.2521 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 48.5 mm |
|---|---|
| Overall Length | 1.909 in |
| Gland Form | Standard |
| Mounting Thread Length | 11.7 mm |
| Mounting Thread Length | 0.461 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue