These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
|---|---|---|---|---|---|---|
| $1.0053 - $1.0583 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
| $0.656 - $0.6905 | Request the lead time here |
M16
|
0.177 in
4.5 mm
|
2
|
||
| $0.9549 - $1.0053 | Request the lead time here |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
| $1.2515 - $1.3173 | Request the lead time here |
PG 16
|
0.236 in
6 mm
|
2
|
||
| $0.8196 - $0.8627 | Request the lead time here |
M20
|
0.236 in
6 mm
|
2
|
||
| $0.9551 - $1.0055 | Request the lead time here |
M25
|
0.315 in
8 mm
|
2
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
| $0.6404 - $0.6741 | 100 In stock |
PG 9
|
0.118 in
3 mm
|
2
|
||
| $0.6987 - $0.7355 | Request the lead time here |
M16
|
0.138 in
3.5 mm
|
4
|
||
| $0.9185 - $0.9668 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
| $1.3644 - $1.4363 | Request the lead time here |
M25
|
0.236 in
6 mm
|
4
|
||
| $3.9014 - $4.1067 | 10 In stock |
M40
|
0.236 in
6 mm
|
8
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.315 in
8 mm
|
4
|
||
| $0.8739 - $0.9198 | Request the lead time here |
PG 11
|
0.197 in
5 mm
|
3
|
||
| $0.7646 - $0.8048 | Request the lead time here |
PG 11
|
0.177 in
4.5 mm
|
2
|
||
| $0.9096 - $0.9575 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
2
|
||
| $1.2833 - $1.3509 | Request the lead time here |
M25
|
0.256 in
6.5 mm
|
4
|
||
| $0.8781 - $0.9243 | Request the lead time here |
M20
|
0.197 in
5 mm
|
4
|
||
| $0.9872 - $1.0391 | 100 In stock |
M25
|
0.236 in
6 mm
|
3
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.315 in
8 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue