These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
|---|---|---|---|---|---|---|
| $0.6338 - $0.6671 | Request the lead time here |
M16
|
0.177 in
4.5 mm
|
2
|
||
| $0.9227 - $0.9713 | Request the lead time here |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
| $1.2092 - $1.2728 | Request the lead time here |
PG 16
|
0.236 in
6 mm
|
2
|
||
| $0.7919 - $0.8336 | Request the lead time here |
M20
|
0.236 in
6 mm
|
2
|
||
| $0.9228 - $0.9714 | Request the lead time here |
M25
|
0.315 in
8 mm
|
2
|
||
| $0.9002 - $0.9476 | Request the lead time here |
PG 13.5
|
0.236 in
6 mm
|
2
|
||
| $0.8444 - $0.8888 | Request the lead time here |
PG 11
|
0.197 in
5 mm
|
3
|
||
| $0.7388 - $0.7776 | Request the lead time here |
PG 11
|
0.177 in
4.5 mm
|
2
|
||
| $0.8789 - $0.9251 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
2
|
||
| $1.2399 - $1.3052 | Request the lead time here |
M25
|
0.256 in
6.5 mm
|
4
|
||
| $0.8484 - $0.8931 | Request the lead time here |
M20
|
0.197 in
5 mm
|
4
|
||
| $0.9537 - $1.004 | 100 In stock |
M25
|
0.236 in
6 mm
|
3
|
||
| $2.9838 - $3.1409 | 25 In stock |
M32
|
0.315 in
8 mm
|
2
|
||
| $0.9713 - $1.0224 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
| $2.9838 - $3.1409 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
| $0.7881 - $0.8295 | Request the lead time here |
PG 11
|
0.157 in
4 mm
|
3
|
||
| $0.6656 - $0.7005 | Request the lead time here |
PG 9
|
0.079 in
2 mm
|
4
|
||
| $0.6188 - $0.6513 | 100 In stock |
PG 9
|
0.118 in
3 mm
|
2
|
||
| $0.675 - $0.7106 | Request the lead time here |
M16
|
0.138 in
3.5 mm
|
4
|
||
| $0.8874 - $0.9341 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue