Menu Search

Cable Gland Inserts

In stock

These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Cable Bundle Diameter Number of Conductors View
$0.8444 - $0.8888 Request the lead time here
PG 11
0.197 in
3
$0.7388 - $0.7776 Request the lead time here
PG 11
0.177 in
2
$0.8789 - $0.9251 Request the lead time here
PG 13.5
0.197 in
2
$1.2399 - $1.3052 Request the lead time here
M25
0.256 in
4
$0.8484 - $0.8931 Request the lead time here
M20
0.197 in
4
$0.9537 - $1.004 100 In stock
M25
0.236 in
3
$2.9838 - $3.1409 25 In stock
M32
0.315 in
2
Request the lead time here
PG16
0.256 in
3
$0.7424 - $0.7814 Request the lead time here
M20
0.157 in
2
$0.9818 - $1.0334 Request the lead time here
M25
0.276 in
3
$0.6656 - $0.7005 Request the lead time here
PG 9
0.079 in
4
$0.9002 - $0.9476 Request the lead time here
PG 13.5
0.236 in
2
$0.7881 - $0.8295 Request the lead time here
PG 11
0.157 in
3
$1.2702 - $1.3371 Request the lead time here
PG16
0.236 in
3
$0.9713 - $1.0224 Request the lead time here
PG 13.5
0.197 in
3
$0.6338 - $0.6671 Request the lead time here
M16
0.177 in
2
$0.9227 - $0.9713 Request the lead time here
PG 13.5
0.157 in
3
$1.2092 - $1.2728 Request the lead time here
PG 16
0.236 in
2
$0.7919 - $0.8336 Request the lead time here
M20
0.236 in
2
$0.9228 - $0.9714 Request the lead time here
M25
0.315 in
2
  • of 2
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-1

Price Range
$0.8888 - $0.8444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 11
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4.5 mm | 0.177 in; Black; TPE

MPSG-2X4.5-1

Price Range
$0.7776 - $0.7388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.177 in
  • Material
    TPE
  • Thread Size
    PG 11
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-2X5-1

Price Range
$0.9251 - $0.8789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cable Gland Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 6.5 mm | 0.256 in; Black; TPE

MPSG-M25-4X4.6

Price Range
$1.3052 - $1.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.256 in
  • Material
    TPE
  • Thread Size
    M25
Cable Gland Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-M20-4X5

Price Range
$0.8931 - $0.8484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    M20
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M25-3X6.5

Price Range
$1.004 - $0.9537

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M25
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M32-2X8

Price Range
$3.1409 - $2.9838

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M32
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6.5 mm | 0.256 in; Black; TPE

MPSG-3x6.5-1


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.256 in
  • Material
    TPE
  • Thread Size
    PG16
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-M20-2X4

Price Range
$0.7814 - $0.7424

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    M20
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 7 mm | 0.276 in; Black; TPE

MPSG-M25-3X7

Price Range
$1.0334 - $0.9818

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.276 in
  • Material
    TPE
  • Thread Size
    M25
Cable Gland Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 2 mm | 0.079 in; Black; TPE

MPSG-4X2-1

Price Range
$0.7005 - $0.6656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.079 in
  • Material
    TPE
  • Thread Size
    PG 9
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-2X6-1

Price Range
$0.9476 - $0.9002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-3X4-1

Price Range
$0.8295 - $0.7881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    PG 11
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-3X6-1

Price Range
$1.3371 - $1.2702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG16
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-2

Price Range
$1.0224 - $0.9713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4.5 mm | 0.177 in; Black; TPE

MPSG-M16-2X4.5

Price Range
$0.6671 - $0.6338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.177 in
  • Material
    TPE
  • Thread Size
    M16
Cable Gland Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-3X4-2

Price Range
$0.9713 - $0.9227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-2X6-2

Price Range
$1.2728 - $1.2092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG 16
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M20-2X6

Price Range
$0.8336 - $0.7919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M20
Cable Gland Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M25-2X8

Price Range
$0.9714 - $0.9228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M25