Menu Search

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

In stock

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height Mounting Method View
$10.9352 - $19.0833 50 In stock
1.055 in
1.055 in
Adhesive
$7.0148 - $7.9643 Request the lead time here
0.705 in
0.705 in
Adhesive
$3.4917 - $3.9821 1232 In stock
0.413 in
0.413 in
Screw
$5.2685 - $6.0035 448 In stock
0.413 in
0.413 in
Adhesive
$4.2269 - $4.7478 560 In stock
0.705 in
0.705 in
Screw
$6.8001 - $11.7314 150 In stock
1.055 in
1.055 in
Screw
$3.8595 - $7.6271 420 In stock
0.535 in
0.535 in
Screw
$13.9673 - $34.7958 500 In stock
1.429 in
1.429 in
Adhesive
$9.4958 - $16.449 210 In stock
0.882 in
0.882 in
Adhesive
$11.1806 - $19.3893 Request the lead time here
1.78 in
1.78 in
Screw
$14.3658 - $24.9333 32 In stock
1.78 in
1.78 in
Adhesive
$6.0035 - $10.353 1190 In stock
0.882 in
0.882 in
Screw
$8.7912 - $15.2543 Request the lead time here
1.429 in
1.429 in
Screw
$6.1568 - $12.099 70 In stock
0.535 in
0.535 in
Adhesive
Cable Duct Adhesive 30.0 mm 500.0 mm UL94 V-2 PP Grey

RX3030-4

Price Range
$19.0833 - $10.9352

Stock Levels
50 In stock
Attributes
  • Inside Height
    1.055 in
  • Inside Width
    1.055 in
  • Overall Height
    1.181 in
  • Overall Length
    19.685 in
  • Overall Width
    1.181 in
Cable Duct Adhesive 20.0 mm 500.0 mm UL94 V-2 PP Grey

RX2020-4

Price Range
$7.9643 - $7.0148

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.705 in
  • Inside Width
    0.705 in
  • Overall Height
    0.787 in
  • Overall Length
    19.685 in
  • Overall Width
    0.787 in
Cable Duct Screw 12.5 mm 500.0 mm UL94 V-2 PP Grey

RX1313-0

Price Range
$3.9821 - $3.4917

Stock Levels
1232 In stock
Attributes
  • Inside Height
    0.413 in
  • Inside Width
    0.413 in
  • Overall Height
    0.492 in
  • Overall Length
    19.685 in
  • Overall Width
    0.492 in
Cable Duct Adhesive 12.5 mm 500.0 mm UL94 V-2 PP Grey

RX1313-4

Price Range
$6.0035 - $5.2685

Stock Levels
448 In stock
Attributes
  • Inside Height
    0.413 in
  • Inside Width
    0.413 in
  • Overall Height
    0.492 in
  • Overall Length
    19.685 in
  • Overall Width
    0.492 in
Cable Duct Screw 20.0 mm 500.0 mm UL94 V-2 PP Grey

RX2020-0

Price Range
$4.7478 - $4.2269

Stock Levels
560 In stock
Attributes
  • Inside Height
    0.705 in
  • Inside Width
    0.705 in
  • Overall Height
    0.787 in
  • Overall Length
    19.685 in
  • Overall Width
    0.787 in
Cable Duct Screw 30.0 mm 500.0 mm UL94 V-2 PP Grey

RX3030-0

Price Range
$11.7314 - $6.8001

Stock Levels
150 In stock
Attributes
  • Inside Height
    1.055 in
  • Inside Width
    1.055 in
  • Overall Height
    1.181 in
  • Overall Length
    19.685 in
  • Overall Width
    1.181 in
Cable Duct Screw 16.0 mm 500.0 mm UL94 V-2 PP Grey

RX1616-0

Price Range
$7.6271 - $3.8595

Stock Levels
420 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Overall Height
    0.63 in
  • Overall Length
    19.685 in
  • Overall Width
    0.63 in
Cable Duct Adhesive 40.0 mm 500.0 mm UL94 V-2 PP Grey

RX4040-4

Price Range
$34.7958 - $13.9673

Stock Levels
500 In stock
Attributes
  • Inside Height
    1.429 in
  • Inside Width
    1.429 in
  • Overall Height
    1.575 in
  • Overall Length
    19.685 in
  • Overall Width
    1.575 in
Cable Duct Adhesive 25.0 mm 500.0 mm UL94 V-2 PP Grey

RX2525-4

Price Range
$16.449 - $9.4958

Stock Levels
210 In stock
Attributes
  • Inside Height
    0.882 in
  • Inside Width
    0.882 in
  • Overall Height
    0.984 in
  • Overall Length
    19.685 in
  • Overall Width
    0.984 in
Cable Duct Screw 50.0 mm 500.0 mm UL94 V-2 PP Grey

RX5050-0

Price Range
$19.3893 - $11.1806

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.78 in
  • Inside Width
    1.78 in
  • Overall Height
    1.969 in
  • Overall Length
    19.685 in
  • Overall Width
    1.969 in
Cable Duct Adhesive 50.0 mm 500.0 mm UL94 V-2 PP Grey

RX5050-4

Price Range
$24.9333 - $14.3658

Stock Levels
32 In stock
Attributes
  • Inside Height
    1.78 in
  • Inside Width
    1.78 in
  • Overall Height
    1.969 in
  • Overall Length
    19.685 in
  • Overall Width
    1.969 in
Cable Duct Screw 25.0 mm 500.0 mm UL94 V-2 PP Grey

RX2525-0

Price Range
$10.353 - $6.0035

Stock Levels
1190 In stock
Attributes
  • Inside Height
    0.882 in
  • Inside Width
    0.882 in
  • Overall Height
    0.984 in
  • Overall Length
    19.685 in
  • Overall Width
    0.984 in
Cable Duct Screw 40.0 mm 500.0 mm UL94 V-2 PP Grey

RX4040-0

Price Range
$15.2543 - $8.7912

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.429 in
  • Inside Width
    1.429 in
  • Overall Height
    1.575 in
  • Overall Length
    19.685 in
  • Overall Width
    1.575 in
Cable Duct Adhesive 16.0 mm 500.0 mm UL94 V-2 PP Grey

RX1616-4

Price Range
$12.099 - $6.1568

Stock Levels
70 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Overall Height
    0.63 in
  • Overall Length
    19.685 in
  • Overall Width
    0.63 in