| Quantity | Unit price |
|---|---|
| 1 - 9 | $648.60 |
| 10 - 39 | $615.80 |
| 40 + | $585.20 |
| Nominal Size | 0.500 in |
|---|---|
| Nominal Size | 12.7 mm |
| Overall Length | 1100 ft |
| Overall Length | 335.3 m |
| Colour | Black |
| Conduit Form | Split |
| Full Material | Nylon |
| Material | Nylon |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue