| Quantity | Unit price |
|---|---|
| 1 - 9 | $1,060.40 |
| 10 - 39 | $1,008.20 |
| 40 + | $956.00 |
| Nominal Size | 0.250 in |
|---|---|
| Nominal Size | 6.4 mm |
| Overall Length | 2500 ft |
| Overall Length | 762 m |
| Colour | Black |
| Conduit Form | Unsplit |
| Full Material | Nylon |
| Material | Nylon |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue