| Quantity | Unit price |
|---|---|
| 1 - 9 | $68.80 |
| 10 - 49 | $30.70 |
| 50 - 99 | $30.50 |
| 100 + | $30.20 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 19.3 mm |
|---|---|
| Inside Diameter | 0.761 in |
| Nominal Inside Diameter | 19.1 mm |
| Nominal Inside Diameter | 0.750 in |
| Nominal Size | 19.1 mm |
| Nominal Size | 0.750 in |
| Outside Diameter | 23.5 mm |
| Outside Diameter | 0.927 in |
| Overall Length | 100 ft |
| Overall Length | 30.5 m |
| Colour | Black |
| Conduit Form | Split |
| Full Material | Polyethylene |
| Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue