Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $1.0013 - $2.6918 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $1.3584 - $3.6525 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $1.4415 - $3.3573 | 1650 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.6443 - $1.392 | 292700 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-5775A-RT | $1.1105 - $2.3994 | 1690 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $0.8057 - $1.7405 | 6780 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.837 - $2.0867 | 600 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.9086 - $2.4392 | 3100 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $1.4516 - $3.8978 | 3200 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $1.046 - $2.4365 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.4874 - $0.6017 | 31450 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
| $0.6719 - $0.8294 | 301500 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
| 22AAWC390490 | $0.4092 - $0.5054 | 7000 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
|
| $0.3897 - $0.4811 | Request the lead time here |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
||
| $1.1175 - $1.2417 | 30000 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
||
| $0.7058 - $1.9304 | 2600 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $1.6238 - $4.4453 | 2264 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $2.0096 - $5.5034 | Request the lead time here |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.8068 - $4.8495 | 5100 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $1.4138 - $3.7994 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue