Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.6492 - $0.8013 | 172000 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
| $1.0797 - $1.3331 | 31500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
||
| $0.4709 - $0.5813 | 37450 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
| $0.3765 - $0.4649 | 44000 In stock |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
||
| 22AAWC390490 | $0.3954 - $0.4883 | 7898 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
|
| $0.5017 - $1.3738 | 6300 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $0.6818 - $1.8652 | Request the lead time here |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $1.5689 - $4.295 | 1064 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.7457 - $4.6856 | 5300 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $1.9416 - $5.3172 | Request the lead time here |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.3659 - $3.6708 | 1300 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.9674 - $2.6007 | 900 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $1.3125 - $3.5291 | 2600 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.6225 - $1.3449 | 313300 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-5775A-RT | $1.073 - $2.3183 | 4590 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $1.3928 - $3.2438 | 1650 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.7784 - $1.6817 | 7680 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.8087 - $2.0162 | 675 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.8778 - $2.3567 | 1100 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $1.4025 - $3.7659 | 3300 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue