Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.7058 - $1.9304 | 1200 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $1.6238 - $4.4453 | 1164 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $0.5192 - $1.4219 | 700 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $1.4138 - $3.7994 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $2.0096 - $5.5034 | Request the lead time here |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.8068 - $4.8495 | 4900 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| 22AAWC390490 | $0.4092 - $0.5054 | 6000 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
|
| $0.4874 - $0.6017 | 22450 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
| $1.1175 - $1.2417 | 28500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
||
| $0.3897 - $0.4811 | Request the lead time here |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
||
| $0.6719 - $0.8294 | 280500 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
| $1.4415 - $3.3573 | 1175 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.8057 - $1.7405 | 6580 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.837 - $2.0867 | 300 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.9086 - $2.4392 | 2200 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $1.4516 - $3.8978 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $1.046 - $2.4365 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.6443 - $1.392 | 232000 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-5775A-RT | $1.1105 - $2.3994 | 4490 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $1.0013 - $2.6918 | 1800 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm