Menu Search

Cable Clips - Adjustable/Adhesive Mount

In stock

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$1.4415 - $3.3573 1175 In stock
0.752 in
1.5 in
$1.0013 - $2.6918 3800 In stock
0.752 in
1.252 in
$0.6443 - $1.392 252600 In stock
0.752 in
1 in
AKKL-5775A-RT $1.1105 - $2.3994 4490 In stock
0.752 in
1.5 in
$1.3584 - $3.6525 100 In stock
1 in
2 in
$0.8057 - $1.7405 6580 In stock
0.752 in
1.252 in
$0.837 - $2.0867 350 In stock
0.752 in
1 in
$0.9086 - $2.4392 2200 In stock
0.752 in
1 in
$1.4516 - $3.8978 Request the lead time here
0.752 in
1.5 in
$1.046 - $2.4365 Request the lead time here
0.752 in
1.252 in
$0.3897 - $0.4811 Request the lead time here
0.748 in
1 in
$1.1175 - $1.2417 28500 In stock
1 in
1.748 in
22AAWC390490 $0.4092 - $0.5054 6000 In stock
0.748 in
1.28 in
$0.4874 - $0.6017 22450 In stock
0.748 in
1.445 in
$0.6719 - $0.8294 280500 In stock
1 in
1.657 in
$2.0096 - $5.5034 Request the lead time here
1 in
2.5 in
$1.8068 - $4.8495 5100 In stock
1 in
2 in
$1.4138 - $3.7994 Request the lead time here
1 in
2 in
$0.5192 - $1.4219 3700 In stock
0.65 in
0.85 in
$0.7058 - $1.9304 1200 In stock
0.65 in
0.85 in
  • of 2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-5775-DHB

Price Range
$3.3573 - $1.4415

Stock Levels
1175 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-4756A-19

Price Range
$2.6918 - $1.0013

Stock Levels
3800 In stock
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140A-RT

Price Range
$1.392 - $0.6443

Stock Levels
252600 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-5775A-RT

Price Range
$2.3994 - $1.1105

Stock Levels
4490 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

AKKSL-8710A-RT

Price Range
$3.6525 - $1.3584

Stock Levels
100 In stock
Attributes
  • Base Length
    2 in
  • Base Width
    1 in
  • Overall Height
    1.752 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-4756A-RT

Price Range
$1.7405 - $0.8057

Stock Levels
6580 In stock
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140-DHB

Price Range
$2.0867 - $0.837

Stock Levels
350 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140A-19

Price Range
$2.4392 - $0.9086

Stock Levels
2200 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-5775A-19

Price Range
$3.8978 - $1.4516

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-4756-DHB

Price Range
$2.4365 - $1.046

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

22AAWC310400

Price Range
$0.4811 - $0.3897

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1 in
  • Base Width
    0.748 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

22AAWC830930

Price Range
$1.2417 - $1.1175

Stock Levels
28500 In stock
Attributes
  • Base Length
    1.748 in
  • Base Width
    1 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

22AAWC390490

Price Range
$0.5054 - $0.4092

Stock Levels
6000 In stock
Attributes
  • Base Length
    1.28 in
  • Base Width
    0.748 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

22AAWC500600

Price Range
$0.6017 - $0.4874

Stock Levels
22450 In stock
Attributes
  • Base Length
    1.445 in
  • Base Width
    0.748 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

22AAWC650790

Price Range
$0.8294 - $0.6719

Stock Levels
280500 In stock
Attributes
  • Base Length
    1.657 in
  • Base Width
    1 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 2.500 in 1.000 in 2.000 in Nylon 6/6 Natural

AKKL-10112A-19

Price Range
$5.5034 - $2.0096

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.5 in
  • Base Width
    1 in
  • Overall Height
    2 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp Lockable 2.000 in 1.000 in 1.750 in Nylon 6/6 Natural

AKKL-8710A-19

Price Range
$4.8495 - $1.8068

Stock Levels
5100 In stock
Attributes
  • Base Length
    2 in
  • Base Width
    1 in
  • Overall Height
    1.752 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp Lockable 2.000 in 1.000 in 1.750 in Nylon 6/6 Natural

AKKL-8710A-RT

Price Range
$3.7994 - $1.4138

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2 in
  • Base Width
    1 in
  • Overall Height
    1.752 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 0.850 in 0.650 in 0.708 in Nylon 6/6 Natural

AKKL-2140A-RT

Price Range
$1.4219 - $0.5192

Stock Levels
3700 In stock
Attributes
  • Base Length
    0.85 in
  • Base Width
    0.65 in
  • Overall Height
    0.709 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 0.850 in 0.650 in 0.708 in Nylon 6/6 Natural

AKKL-2140A-19

Price Range
$1.9304 - $0.7058

Stock Levels
1200 In stock
Attributes
  • Base Length
    0.85 in
  • Base Width
    0.65 in
  • Overall Height
    0.709 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-0