| Quantity | Unit price |
|---|---|
| 100 - 999 | $8.7788 |
| 1000 - 4999 | $4.7414 |
| 5000 + | $4.1723 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 38.6 mm |
|---|---|
| Base Length | 1.52 in |
| Distance Between Fixing Holes | 0.752 in |
| Distance Between Fixing Holes | 19.1 mm |
| Overall Height | 63.5 mm |
| Overall Height | 2.5 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Number of Holes | 2 |
| Type | Component Clip |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue