Menu Search

Cable Clamps - Plug In, Adjustable

In stock

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Cable Bundle Diameter Range Mounting Hole Diameter Panel Thickness Range View
$0.6774 - $1.8143 6600 In stock
0.311 - 0.402 in
0.25 in
0.031 - 0.059 in
$1.2312 - $3.4875 17100 In stock
0.579 - 0.752 in
0.25 in
0.031 - 0.059 in
$0.7463 - $1.6908 6600 In stock
0.469 - 0.563 in
0.25 in
0.031 - 0.059 in
$0.8385 - $2.2455 Request the lead time here
0.311 - 0.402 in
0.25 in
0.031 - 0.059 in
$1.0142 - $2.8172 21500 In stock
0.579 - 0.752 in
0.25 in
0.031 - 0.059 in
$0.9701 - $2.601 Request the lead time here
0.469 - 0.563 in
0.25 in
0.031 - 0.059 in
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-01

Price Range
$1.8143 - $0.6774

Stock Levels
6600 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.311 - 0.402 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-19

Price Range
$3.4875 - $1.2312

Stock Levels
17100 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.579 - 0.752 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-01

Price Range
$1.6908 - $0.7463

Stock Levels
6600 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.469 - 0.563 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-19

Price Range
$2.2455 - $0.8385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.311 - 0.402 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-01

Price Range
$2.8172 - $1.0142

Stock Levels
21500 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.579 - 0.752 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-19

Price Range
$2.601 - $0.9701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.469 - 0.563 in
  • Panel Thickness Range
    0.031 - 0.059 in