| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.1793 |
| 1000 - 4999 | $0.0866 |
| 5000 + | $0.0651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Height | 5.3 mm |
|---|---|
| Inside Height | 0.209 in |
| Inside Width | 4.8 mm |
| Inside Width | 0.190 in |
| Hardware Included | Nail |
| Style | Single, Round |
| Colour | Black |
| Full Material | High Density Polyethylene;Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue