| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2867 |
| 5000 - 9999 | $0.2579 |
| 10000 - 24999 | $0.2322 |
| 25000 - 49999 | $0.209 |
| 50000 + | $0.1881 |
| Compatible Cable Diameter Range | 0.374 in |
|---|---|
| Compatible Cable Diameter Range | 9.5 mm |
| Hole Diameter | 0.205 in |
| Hole Diameter | 5.2 mm |
| Maximum Compatible Cable Diameter | 0.374 in |
| Maximum Compatible Cable Diameter | 9.5 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Adjustability | Fixed |
| Colour | Black |
| Mounting Method | Screw |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue