Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Base Width | Compatible Cable Diameter | Compatible Panel Thickness Range | Base Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1715 - $0.1859 | 5000 In stock |
0.250 in
6.4 mm
|
0.300 in
7.6 mm
|
|
|
0.490 in
12.4 mm
|
||
| $0.1883 - $0.2042 | Request the lead time here |
|
|
|
|
|
||
| $0.18 - $0.1949 | Request the lead time here |