Menu Search

Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Nylon 6/6 ; Natural

Half U Cable Clamp is quick and easy to install. It is suitable for holding wires, cords and cables in almost any surface. It is available in natural. It is made from Nylon 6/6 material.
Item code:

22SPC50575

1300 In stock
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.6198
500 + $0.5952
Standard pack: 50

Order in multiple of 50

Total price:

$30.99

50 x $0.6198

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Base Length 1.125 in
Base Width 0.750 in
Compatible Cable Diameter Range 0.500 in
Maximum Compatible Cable Diameter 0.500 in
Maximum Operating Temperature 122 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 122 °F
Overall Height 0.593 in
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us