Menu Search

Cable Clamps - Half U, Adhesive Mount 0.343 in Nylon 6/6 Black

Item code:

22SPC25550B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3888
10000 - 24999 $0.3693
25000 + $0.35
Standard pack: 1000

Order in multiple of 1000

Total price:

$388.80

1000 x $0.3888

Specifications

Imperial
Metric
SKU attributes
Base Width 0.500 in
Compatible Cable Diameter Range 0.250 in
Maximum Compatible Cable Diameter 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.343 in
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us