Quantity | Unit price |
---|---|
1000 - 9999 | $0.2153 |
10000 - 24999 | $0.2046 |
25000 + | $0.1944 |
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.185 in |
Knob Length | 0.374 in |
Knob Length | 9.5 mm |
Maximum Compatible Cable Diameter | 0.437 in |
Maximum Compatible Cable Diameter | 11.1 mm |
Mounting Height | 0.528 in |
Mounting Height | 13.4 mm |
Overall Width | 0.374 in |
Overall Width | 9.5 mm |
Colour | Black |
Full Material | Polyamide 66 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue