| Quantity | Unit price |
|---|---|
| 100 - 1999 | $0.8841 |
| 2000 - 9999 | $0.6375 |
| 10000 + | $0.4962 |
| Base Length | 36.6 mm |
|---|---|
| Base Length | 1.440 in |
| Base Width | 0.630 in |
| Base Width | 16 mm |
| Compatible Cable Diameter Range | 14 mm |
| Compatible Cable Diameter Range | 0.551 in |
| Hole Diameter | 5 mm |
| Hole Diameter | 0.197 in |
| Maximum Compatible Cable Diameter | 14 mm |
| Maximum Compatible Cable Diameter | 0.551 in |
| Overall Height | 19.6 mm |
| Overall Height | 0.770 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive, Screw Mount |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue