Quantity | Unit price |
---|---|
100 - 999 | $1.1697 |
1000 - 1999 | $0.8868 |
2000 - 2999 | $0.8409 |
3000 - 3999 | $0.7952 |
4000 - 9999 | $0.7467 |
10000 + | $0.6534 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 30 mm |
---|---|
Base Length | 1.181 in |
Base Width | 25 mm |
Base Width | 0.984 in |
Maximum Compatible Cable Diameter | 14 mm |
Maximum Compatible Cable Diameter | 0.551 in |
Minimum Compatible Cable Diameter | 12 mm |
Minimum Compatible Cable Diameter | 0.472 in |
Colour | Grey |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | None |
Style | 1 |
Type | Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue