Menu Search

Cable Clamps - Adhesive Mount, D Style

In stock

D-style Adhesive Mount Cable Clamps have an acrylic adhesive base, making mounting and removing quick and easy. It securely collects, routes, and locks cables and wires. Ideal for use on a variety of surfaces, such as walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.2493 - $0.4799 190000 In stock
$0.8261 - $1.6574 Request the lead time here
$0.3249 - $0.6518 41200 In stock
$0.6062 - $1.2155 15200 In stock
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

KKD-4-RT

Price Range
$0.4799 - $0.2493

Stock Levels
190000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.402 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

KKD-16-RT

Price Range
$1.6574 - $0.8261

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    1.299 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, D Style - Grey ;

KKD-8-RT

Price Range
$0.6518 - $0.3249

Stock Levels
41200 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.728 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, D Style - Grey ;

KKD-12-RT

Price Range
$1.2155 - $0.6062

Stock Levels
15200 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    1.02 in
  • Colour
    Grey