| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.8082 |
| 10000 - 24999 | $0.4971 |
| 25000 + | $0.4589 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Acrylic Based Adhesive |
|---|---|
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Base Length | 10 mm |
| Base Length | 0.394 in |
| Base Width | 12 mm |
| Base Width | 0.472 in |
| Overall Height | 5.1 mm |
| Overall Height | 0.200 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue