Quantity | Unit price |
---|---|
1 - 4 | $3,696.00 |
5 - 9 | $3,585.50 |
10 + | $3,511.80 |
Compatible Hose Diameter | 90 mm |
---|---|
Compatible Hose Diameter | 3.543 in |
Flat Width | 148 mm |
Flat Width | 5.826 in |
Roll Length | 50 m |
Roll Length | 164 ft |
Colour | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Polyamide 66 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue