Quantity | Unit price |
---|---|
1 - 4 | $2,754.80 |
5 - 9 | $2,671.30 |
10 + | $2,617.20 |
Compatible Hose Diameter | 2.755 in |
---|---|
Compatible Hose Diameter | 70 mm |
Flat Width | 4.606 in |
Flat Width | 117 mm |
Roll Length | 50 m |
Roll Length | 164 ft |
Colour | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Polyamide 66 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue