Quantity | Unit price |
---|---|
1 - 4 | $857.60 |
5 - 9 | $830.60 |
10 + | $813.40 |
Compatible Hose Diameter | 29.1 mm |
---|---|
Compatible Hose Diameter | 1.147 in |
Flat Width | 2.480 in |
Flat Width | 63 mm |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Colour | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Polyamide 66 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue