Quantity | Unit price |
---|---|
1 - 4 | $1,393.40 |
5 - 9 | $1,351.60 |
10 + | $1,324.60 |
Compatible Hose Diameter | 1.330 in |
---|---|
Compatible Hose Diameter | 33.8 mm |
Flat Width | 60 mm |
Flat Width | 2.362 in |
Roll Length | 50 m |
Roll Length | 164 ft |
Colour | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Polyamide 66 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue