Quantity | Unit price |
---|---|
1 - 4 | $1,167.40 |
5 - 9 | $1,132.90 |
10 + | $1,108.30 |
Compatible Hose Diameter | 27 mm |
---|---|
Compatible Hose Diameter | 1.062 in |
Flat Width | 1.929 in |
Flat Width | 49 mm |
Roll Length | 164 ft |
Roll Length | 50 m |
Colour | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Polyamide 66 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue