Quantity | Unit price |
---|---|
18 - 179 | $4.1711 |
180 - 899 | $2.9793 |
900 + | $2.6814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 85.5 mm |
---|---|
D | 3.366 in |
d | 69.7 mm |
d | 2.744 in |
H3 | 1.496 in |
H3 | 38.0 mm |
H1 | 2.874 in |
H1 | 73.0 mm |
H2 | 75.5 mm |
H2 | 2.972 in |
Bolt Thread | M45 |
Material | LDPE |
Colour | Black |
Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue