Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$38.0147 - $63.3578 Request the lead time here
600
34.250 in
22.000 in
$44.5098 - $74.1705 4 In stock
600
44.500 in
30.000 in
$50.4399 - $56.0444 Request the lead time here
600
51.750 in
36.000 in
$58.3253 - $64.8059 Request the lead time here
600
57.250 in
44.000 in
$5.561 - $12.3579 153 In stock
600
14.000 in
6.000 in
$2.1375 - $5.3343 76 In stock
1500
7.000 in
1-1/2 in
$22.0848 - $36.8078 6 In stock
900
27.750 in
16.000 in
$2.9543 - $7.3617 20 In stock
1500
9.625 in
2-1/2 in
$5.6046 - $12.4062 Request the lead time here
900
13.750 in
5.000 in
$35.712 - $59.52 14 In stock
300
40.750 in
28.000 in
$2.4332 - $6.0824 Request the lead time here
300
9.000 in
3-1/2 in
$44.0319 - $73.3743 Request the lead time here
300
46.000 in
38.000 in
$1.3079 - $2.9061 Request the lead time here
6
8.268 in
DN 100
$2.2532 - $5.0517 Request the lead time here
6
10.433 in
DN 150
$7.1579 - $15.9057 Request the lead time here
6
19.291 in
DN 350
Request the lead time here
40
3.543 in
DN 10
Request the lead time here
40
5.512 in
DN 32
$1.8399 - $4.0887 Request the lead time here
16
9.843 in
DN 125
$6.0432 - $13.4319 Request the lead time here
10
17.52 in
DN 300
$16.6917 - $37.0952 Request the lead time here
10
30.709 in
DN 600
  • of 24
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 777.9 mm | 30.625 in ; HDPE

RFL600-22A

Price Range
$63.3578 - $38.0147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    34.250 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; HDPE

RFL600-30A

Price Range
$74.1705 - $44.5098

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    44.500 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1193.8 mm | 47.000 in ; HDPE

RFL600-36A

Price Range
$56.0444 - $50.4399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    51.750 in
Bolt Hole Flange Protector - 44.000 in inch pipe size Bolt Circle Diameter 1333.5 mm | 52.500 in ; HDPE

RFL600-44A

Price Range
$64.8059 - $58.3253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    44.000 in
  • Outside Diameter
    57.250 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 292.1 mm | 11.500 in ; HDPE

RFL600-6A

Price Range
$12.3579 - $5.561

Stock Levels
153 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 123.8 mm | 4.875 in ; HDPE

RFL900-1-1/2A

Price Range
$5.3343 - $2.1375

Stock Levels
76 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 616 mm | 24.250 in ; HDPE

RFL900-16A

Price Range
$36.8078 - $22.0848

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    27.750 in
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; HDPE

RFL900-2-1/2A

Price Range
$7.3617 - $2.9543

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 279.4 mm | 11.000 in ; HDPE

RFL900-5A

Price Range
$12.4062 - $5.6046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.750 in
Bolt Hole Flange Protector - 28.000 in inch pipe size Bolt Circle Diameter 939.8 mm | 37.000 in ; HDPE

RFL300-28A

Price Range
$59.52 - $35.712

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    28.000 in
  • Outside Diameter
    40.750 in
Bolt Hole Flange Protector - 3-1/2 in inch pipe size Bolt Circle Diameter 184.2 mm | 7.250 in ; HDPE

RFL300-3-1/2A

Price Range
$6.0824 - $2.4332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    3-1/2 in
  • Outside Diameter
    9.000 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1092.2 mm | 43.000 in ; HDPE

RFL300-38A

Price Range
$73.3743 - $44.0319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - DN 100 inch pipe size Bolt Circle Diameter 170.0 mm | 6.693 in ; Corrugated PP

PCL6DN100A

Price Range
$2.9061 - $1.3079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 100
  • Outside Diameter
    8.268 in
Bolt Hole Flange Protector - DN 150 inch pipe size Bolt Circle Diameter 225.0 mm | 8.858 in ; Corrugated PP

PCL6DN150A

Price Range
$5.0517 - $2.2532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 150
  • Outside Diameter
    10.433 in
Bolt Hole Flange Protector - DN 350 inch pipe size Bolt Circle Diameter 445.0 mm | 17.52 in ; Corrugated PP

PCL6DN350A

Price Range
$15.9057 - $7.1579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 350
  • Outside Diameter
    19.291 in
Bolt Hole Flange Protector - DN 10 inch pipe size Bolt Circle Diameter 60.0 mm | 2.362 in ; Corrugated PP

PCL10162540DN10A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Class Pressure Rating
    25
  • Class Pressure Rating
    16
Bolt Hole Flange Protector - DN 32 inch pipe size Bolt Circle Diameter 100.0 mm | 3.937 in ; Corrugated PP

PCL10162540DN32A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Class Pressure Rating
    40
  • Class Pressure Rating
    25
Bolt Hole Flange Protector - DN 125 inch pipe size Bolt Circle Diameter 210.0 mm | 8.268 in ; Corrugated PP

PCL1016DN125A

Price Range
$4.0887 - $1.8399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    16
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 125
Bolt Hole Flange Protector - DN 300 inch pipe size Bolt Circle Diameter 400.0 mm | 15.748 in ; Corrugated PP

PCL10DN300A

Price Range
$13.4319 - $6.0432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 300
  • Outside Diameter
    17.52 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 725.0 mm | 28.543 in ; Corrugated PP

PCL10DN600A

Price Range
$37.0952 - $16.6917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    30.709 in