Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$24.0197 - $40.1339 Request the lead time here
300
28.000 in
18.000 in
$6.0167 - $10.0278 Request the lead time here
400
15.000 in
8.000 in
$6.1799 - $13.7124 Request the lead time here
2500
16.500 in
5.000 in
$42.2094 - $70.3331 Request the lead time here
400
47.500 in
34.000 in
$20.6384 - $34.3973 Request the lead time here
300
25.500 in
16.000 in
$49.905 - $83.3225 Request the lead time here
600
50.000 in
38.000 in
$2.8218 - $7.0194 Request the lead time here
400
10.000 in
4.000 in
$57.3672 - $67.5117 Request the lead time here
600
59.500 in
46.000 in
$8.4419 - $18.7493 82 In stock
600
20.000 in
10.000 in
$39.8774 - $66.3921 Request the lead time here
600
40.000 in
26.000 in
$35.9129 - $59.8626 Request the lead time here
400
43.000 in
30.000 in
$3.1715 - $7.0427 14 In stock
300
11.000 in
5.000 in
$10.2839 - $17.1168 Request the lead time here
400
20.500 in
12.000 in
$1.1078 - $2.7518 Request the lead time here
1500
4.750 in
1/2 in
$14.1788 - $23.6234 16 In stock
600
23.750 in
14.000 in
$36.8456 - $61.2152 Request the lead time here
600
34.250 in
22.000 in
$45.9407 - $54.1491 Request the lead time here
600
51.750 in
36.000 in
$3.1715 - $7.0427 Request the lead time here
400
11.000 in
5.000 in
$8.1599 - $17.1777 Request the lead time here
6
21.26 in
DN 400
$1.5533 - $3.8711 58 In stock
1500
5.875 in
1.000 in
  • of 24
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 628.7 mm | 24.750 in ; HDPE

RFL300-18A

Price Range
$40.1339 - $24.0197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    28.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 330.2 mm | 13.000 in ; HDPE

RFL400-8A

Price Range
$10.0278 - $6.0167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    15.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 323.9 mm | 12.750 in ; HDPE

RFL2500-5A

Price Range
$13.7124 - $6.1799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    16.500 in
Bolt Hole Flange Protector - 34.000 in inch pipe size Bolt Circle Diameter 1104.9 mm | 43.500 in ; HDPE

RFL400-34A

Price Range
$70.3331 - $42.2094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    34.000 in
  • Outside Diameter
    47.500 in
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 571.5 mm | 22.500 in ; HDPE

RFL300-16A

Price Range
$34.3973 - $20.6384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    25.500 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1162.1 mm | 45.750 in ; HDPE

RFL600-38A

Price Range
$83.3225 - $49.905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    50.000 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 200 mm | 7.875 in ; HDPE

RFL400-4A

Price Range
$7.0194 - $2.8218

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1390.7 mm | 54.750 in ; HDPE

RFL600-46A

Price Range
$67.5117 - $57.3672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    59.500 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; HDPE

RFL600-10A

Price Range
$18.7493 - $8.4419

Stock Levels
82 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    20.000 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; HDPE

RFL600-26A

Price Range
$66.3921 - $39.8774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    40.000 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; HDPE

RFL400-30A

Price Range
$59.8626 - $35.9129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; HDPE

RFL300-5A

Price Range
$7.0427 - $3.1715

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 450.9 mm | 17.750 in ; HDPE

RFL400-12A

Price Range
$17.1168 - $10.2839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    20.500 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; HDPE

RFL900-1/2A

Price Range
$2.7518 - $1.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 527.1 mm | 20.750 in ; HDPE

RFL600-14A

Price Range
$23.6234 - $14.1788

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.750 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 777.9 mm | 30.625 in ; HDPE

RFL600-22A

Price Range
$61.2152 - $36.8456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    34.250 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1193.8 mm | 47.000 in ; HDPE

RFL600-36A

Price Range
$54.1491 - $45.9407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    51.750 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; HDPE

RFL400-5A

Price Range
$7.0427 - $3.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - DN 400 inch pipe size Bolt Circle Diameter 495.0 mm | 19.488 in ; Corrugated PP

PCL6DN400A

Price Range
$17.1777 - $8.1599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 400
  • Outside Diameter
    21.26 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 101.6 mm | 4.000 in ; HDPE

RFL900-1A

Price Range
$3.8711 - $1.5533

Stock Levels
58 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in