Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$2.2107 - $5.2004 16 In stock
300
11.000 in
5.000 in
$7.0194 - $12.4064 1 In stock
600
22.000 in
12.000 in
$24.7194 - $43.5386 Request the lead time here
600
32.000 in
20.000 in
$23.1803 - $40.9502 Request the lead time here
600
42.250 in
28.000 in
$2.985 - $6.9962 142 In stock
600
13.000 in
5.000 in
$50.6045 - $59.4195 Request the lead time here
150
57.250 in
46.000 in
$23.0169 - $40.6004 Request the lead time here
600
40.000 in
26.000 in
$2.1059 - $5.2472 32 In stock
2500
8.000 in
1-1/2 in
$1.9218 - $5.084 50 In stock
1500
4.750 in
1/2 in
$5.3871 - $11.94 124 In stock
2500
14.000 in
4.000 in
$7.5092 - $16.6974 14 In stock
300
17.500 in
10.000 in
$3.2882 - $7.719 Request the lead time here
1500
15.500 in
6.000 in
$29.3831 - $48.8787 3 In stock
300
30.500 in
20.000 in
$7.3226 - $12.896 20 In stock
150
23.500 in
16.000 in
$35.9129 - $59.7927 1 In stock
300
43.000 in
30.000 in
$42.2094 - $49.5551 Request the lead time here
150
50.750 in
40.000 in
$32.1816 - $53.7761 Request the lead time here
400
36.000 in
24.000 in
$37.079 - $61.8915 Request the lead time here
400
45.250 in
32.000 in
$43.6086 - $51.3275 Request the lead time here
400
50.000 in
40.000 in
$24.0197 - $40.1339 Request the lead time here
300
28.000 in
18.000 in
  • of 24
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; PP

PCF300-5A

Price Range
$5.2004 - $2.2107

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 489 mm | 19.250 in ; PP

PCF600-12A

Price Range
$12.4064 - $7.0194

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    22.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 723.9 mm | 28.500 in ; PP

PCF600-20A

Price Range
$43.5386 - $24.7194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    32.000 in
Bolt Hole Flange Protector - 28.000 in inch pipe size Bolt Circle Diameter 965.2 mm | 38.000 in ; PP

PCF600-28A

Price Range
$40.9502 - $23.1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    28.000 in
  • Outside Diameter
    42.250 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 266.7 mm | 10.500 in ; PP

PCF600-5A

Price Range
$6.9962 - $2.985

Stock Levels
142 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.000 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1365.3 mm | 53.750 in ; HDPE

RFL150-46A

Price Range
$59.4195 - $50.6045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    57.250 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; PP

PCF600-26A

Price Range
$40.6004 - $23.0169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    40.000 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 146.1 mm | 5.750 in ; HDPE

RFL2500-1-1/2A

Price Range
$5.2472 - $2.1059

Stock Levels
32 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
  • Outside Diameter
    8.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; PP

PCF900-1/2A

Price Range
$5.084 - $1.9218

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 273.1 mm | 10.750 in ; HDPE

RFL2500-4A

Price Range
$11.94 - $5.3871

Stock Levels
124 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 387.4 mm | 15.250 in ; HDPE

RFL300-10A

Price Range
$16.6974 - $7.5092

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    17.500 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 317.5 mm | 12.500 in ; Pressboard

PRB1500-6A

Price Range
$7.719 - $3.2882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    15.500 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; HDPE

RFL300-20A

Price Range
$48.8787 - $29.3831

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    30.500 in
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; Pressboard

PRB150-16A

Price Range
$12.896 - $7.3226

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    23.500 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; HDPE

RFL300-30A

Price Range
$59.7927 - $35.9129

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - 40.000 in inch pipe size Bolt Circle Diameter 1200.2 mm | 47.250 in ; HDPE

RFL150-40A

Price Range
$49.5551 - $42.2094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    40.000 in
  • Outside Diameter
    50.750 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 812.8 mm | 32.000 in ; HDPE

RFL400-24A

Price Range
$53.7761 - $32.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    36.000 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1054.1 mm | 41.500 in ; HDPE

RFL400-32A

Price Range
$61.8915 - $37.079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    45.250 in
Bolt Hole Flange Protector - 40.000 in inch pipe size Bolt Circle Diameter 1174.8 mm | 46.250 in ; HDPE

RFL400-40A

Price Range
$51.3275 - $43.6086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    40.000 in
  • Outside Diameter
    50.000 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 628.7 mm | 24.750 in ; HDPE

RFL300-18A

Price Range
$40.1339 - $24.0197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    28.000 in