Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $21.6792 - $36.1323 | Request the lead time here |
1500
|
36.000 in
914.4 mm
|
18.000 in
|
||
| $3.2801 - $7.2651 | Request the lead time here |
1500
|
12.250 in
311.2 mm
|
4.000 in
|
||
| $0.7628 - $1.9094 | 282 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
||
| $5.8001 - $12.9129 | 219 In stock |
150
|
19.000 in
482.6 mm
|
12.000 in
|
||
| $27.414 - $45.714 | 6 In stock |
150
|
38.750 in
984.3 mm
|
30.000 in
|
||
| $41.4251 - $69.0054 | 410 In stock |
150
|
46.000 in
1168.4 mm
|
36.000 in
|
||
| PCF150-6A | $2.2374 - $4.9482 | 859 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
|
| $2.0247 - $5.0687 | 30 In stock |
2500
|
8.000 in
203.2 mm
|
1-1/2 in
|
||
| $2.3099 - $5.4308 | 5 In stock |
2500
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
| $6.278 - $13.9509 | 37 In stock |
1500
|
19.000 in
482.6 mm
|
8.000 in
|
||
| $0.9885 - $2.4621 | 40 In stock |
150
|
4.625 in
117.5 mm
|
1-1/4 in
|
||
| $11.7519 - $19.5986 | 97 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
||
| $13.2077 - $21.9318 | 10 In stock |
150
|
29.500 in
749.3 mm
|
22.000 in
|
||
| $1.1123 - $2.7759 | 282 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| $1.6946 - $4.248 | 764 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| $1.5119 - $3.7895 | 44 In stock |
2500
|
5.250 in
133.4 mm
|
1/2 in
|
||
| $28.50 - $71.2742 | 10 In stock |
2500
|
30.000 in
762 mm
|
12.000 in
|
||
| $3.3671 - $7.5063 | 5 In stock |
2500
|
16.500 in
419.1 mm
|
5.000 in
|
||
| $7.1469 - $15.9057 | 175 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
| $8.0375 - $13.3955 | 76 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in