Quantity | Unit price |
---|---|
1 - 9 | $53.8926 |
10 - 19 | $52.82 |
20 - 29 | $51.1872 |
30 - 39 | $48.5057 |
40 + | $45.9407 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 42.000 in |
Outside Diameter | 1346.2 mm |
Outside Diameter | 53.000 in |
Bolt Circle Diameter | 1257.3 mm |
Bolt Circle Diameter | 49.500 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue