| Quantity | Unit price |
|---|---|
| 1 - 11 | $12.5751 |
| 12 - 24 | $9.4374 |
| 25 - 124 | $6.2997 |
| 125 - 249 | $6.1788 |
| 250 - 624 | $5.9619 |
| 625 - 1129 | $5.672 |
| 1130 + | $5.3343 |
| Colour | Black |
|---|---|
| Full Material | Polypropylene |
| Class Pressure Rating | 900 |
| Compatible Nominal Pipe Sizes (All) | 8.000 in |
| Outside Diameter | 469.9 mm |
| Outside Diameter | 18.500 in |
| Bolt Circle Diameter | 393.7 mm |
| Bolt Circle Diameter | 15.500 in |
| Bolt Hole Size | 38.1 mm |
| Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue