Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 9 | $41.0801 |
| 10 - 49 | $27.3947 |
| 50 + | $24.6552 |
| Colour | Black |
|---|---|
| Full Material | Polypropylene |
| Class Pressure Rating | 300 |
| Compatible Nominal Pipe Sizes (All) | 20.000 in |
| Outside Diameter | 30.500 in |
| Outside Diameter | 774.7 mm |
| Bolt Circle Diameter | 27.000 in |
| Bolt Circle Diameter | 685.8 mm |
| Bolt Hole Size | 1.375 in |
| Bolt Hole Size | 34.9 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue