Quantity | Unit price |
---|---|
1 - 99 | $0.9722 |
100 - 249 | $0.6924 |
250 - 499 | $0.4874 |
500 - 2499 | $0.3474 |
2500 - 4999 | $0.2775 |
5000 - 7499 | $0.2637 |
7500 - 9999 | $0.2496 |
10000 + | $0.2339 |
Compatible Bolt Size | 22.2 mm |
---|---|
Compatible Bolt Size | 0.875 in |
Distance Across Flats | 15.8 mm |
Distance Across Flats | 0.622 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue