Quantity | Unit price |
---|---|
1 - 312 | $0.4734 |
313 - 624 | $0.4056 |
625 - 1249 | $0.3357 |
1250 - 2499 | $0.2357 |
2500 - 4999 | $0.1688 |
5000 - 24999 | $0.135 |
25000 - 49999 | $0.1284 |
50000 + | $0.1217 |
Compatible Bolt Size | 6.4 mm |
---|---|
Compatible Bolt Size | 0.250 in |
Distance Across Flats | 10.8 mm |
Distance Across Flats | 0.425 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue