Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3156 - $0.4748 24000 In stock
Black
Nylon 6/6
$0.5366 - $0.6438 1000 In stock
Black
Nylon 6/6
$0.2652 - $0.7337 10000 In stock
Black
PVC
$0.1496 - $0.4152 9221 In stock
Black
TPE
$0.2369 - $0.6542 2549 In stock
Black
PVC
$0.8432 - $2.3366 1997 In stock
Black
PVC
$0.9929 - $2.7515 18975 In stock
Black
TPE
551846 $0.8804 - $1.2414 390 In stock
Black
Silicone Rubber
0.039 - 0.079 in
$1.659 - $3.9375 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.6431 - $1.7886 3077 In stock
Black
TPE
15172B $1.3166 - $3.2913 1718 In stock
Black
TPE
$0.9333 - $2.4831 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.2034 - $0.5649 14803 In stock
Black
PVC
10705B $0.4563 - $1.2696 3454 In stock
Black
PVC
$0.8928 - $2.486 7484 In stock
Black
PVC
$0.8432 - $2.3366 6018 In stock
Black
PVC
$0.9624 - $2.406 1078 In stock
Black
PVC
$0.3585 - $0.9945 6870 In stock
Black
PVC
$0.1466 - $0.4058 11487 In stock
Black
PVC
15159B $0.3281 - $0.9102 5000 In stock
Black
TPE
  • of 3
USB Cap 12.0 mm 34.8 mm 10.5 mm Nylon 6/6 Black

BPE-SC-3-01

Price Range
$0.4748 - $0.3156

Stock Levels
24000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; Nylon 6/6 ; Black

BPE-LC-D-01BK

Price Range
$0.6438 - $0.5366

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.433 in
  • Fitting Style
    Push Fit
  • Hole Type
    Square
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

11321B

Price Range
$0.7337 - $0.2652

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Thermoplastic Rubber; Black

15151B

Price Range
$0.4152 - $0.1496

Stock Levels
9221 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Polyvinyl Chloride; Black

11027B

Price Range
$0.6542 - $0.2369

Stock Levels
2549 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B

Price Range
$2.3366 - $0.8432

Stock Levels
1997 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15170B

Price Range
$2.7515 - $0.9929

Stock Levels
18975 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$1.2414 - $0.8804

Stock Levels
390 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Overall Height
    0.413 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; ; Silicone Rubber ; Black

551850

Price Range
$3.9375 - $1.659

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.969 in
  • Overall Height
    0.728 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15166B

Price Range
$1.7886 - $0.6431

Stock Levels
3077 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Thermoplastic Rubber; Black

15172B

Price Range
$3.2913 - $1.3166

Stock Levels
1718 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 39.1 mm | 1.539 in ; ; Silicone Rubber ; Black

551848

Price Range
$2.4831 - $0.9333

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.539 in
  • Overall Height
    0.602 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Compatible Hole Diameter 9 mm | 0.354 in; Overall Diameter 15.0 mm | 0.591 in; Polyvinyl Chloride; Black

10488B

Price Range
$0.5649 - $0.2034

Stock Levels
14803 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B

Price Range
$1.2696 - $0.4563

Stock Levels
3454 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B

Price Range
$2.486 - $0.8928

Stock Levels
7484 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11059B

Price Range
$2.3366 - $0.8432

Stock Levels
6018 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Polyvinyl Chloride; Black

10320B

Price Range
$2.406 - $0.9624

Stock Levels
1078 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10678B

Price Range
$0.9945 - $0.3585

Stock Levels
6870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B

Price Range
$0.4058 - $0.1466

Stock Levels
11487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 15.5 mm | 0.610 in; Overall Diameter 22.0 mm | 0.866 in; Thermoplastic Rubber; Black

15159B

Price Range
$0.9102 - $0.3281

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0