Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3585 - $0.9945 | 4870 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2999 - $0.833 | 4800 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2087 - $0.5795 | 3780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.4539 - $1.2573 | 1268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5432 - $1.5135 | 3650 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.6107 - $1.6943 | 5945 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2174 - $0.6036 | 17355 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.48 - $1.3322 | 7841 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.1952 - $0.5409 | 3000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.591 - $1.6461 | 2000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9929 - $2.7515 | 18975 In stock |
|
Black
|
TPE
|
|
|
|
||
| 551846 | $0.8804 - $1.2414 | 390 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
|
| $1.659 - $3.9375 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.1977 - $0.5504 | 470 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1736 - $0.4803 | 20268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2675 - $0.7364 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9333 - $2.4831 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.9624 - $2.406 | 1078 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1466 - $0.4058 | 11487 In stock |
|
Black
|
PVC